Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-KJPGDRS, SH-KJPGDRS, SHD-KJPGDRS - Precision Cleaning Slot Pins for Inspection Jigs - Square - Sg6/F 0 -0.03
Bill of material
SL-KJPGDRS12-P5.01-W5.01-R0.20-S5.00-F1.0-L5-B5
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT3
P and W Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
W
W 0.01mm Increment
mm
R
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
M5
ALT1
Chain
ALT2
Engraving of P or W Dimension
ALT4
Handle Length
ZC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models