Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-KRBSG,SH-KRBSG,SHD-KRBSG - Precision Cleaning Mini Rods - Outer Diameter Tolerance Selectable - Outer Diameter Configurable Type (0.01m Increment)
Bill of material
SL-KRBSGM3-5.0-D2.50
PN
Part Number
NO
No.
CO
Cleaning Options
TS
D Tolerance Selection
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
LTOL
L Dimension Tolerance
+/-0.1 mm
ALT1
Point Tapper
AC
AC 0.1mm Increment
mm
ALT2
Changes L dimension tolerance
C
C Dimension
0.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models