Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LAFSD, SH-LAFSD, SHD-LAFSD - (Precision Cleaning) L-Shaped Angle Mounts - Center Hole and Double Holes, Dimensions Configurable
Bill of material
SL-LAFSD-SU-T5-A10-B10-L10-P0-V0-S0-N0-X0-H0-NA0
PN
Part Number
SL-LAFSD-SU-T5-A10-B10-L10-P0-V0-S0-N0-X0-H0-NA0
TYPE
Type
SL-LAFSD
TS
Type Selection
SL-LAFSD, SH-LAFSD, SHD-LAFSD
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
PSE
P Specification
P
P 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
XSE
X Specification
X
X 0.1mm Increment
mm
H
H 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment; D31 or more / 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models