Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-LPALSA, SH-LPALSA, SHD-LPALSA, SL-LPALSC, SH-LPALSC, SHD-LPALSC, SL-LPALDA, SH-LPALDA, SL-LPALDC, SH-LPALDC - Precision Cleaning Locating Pins - Tip Shape Selectable - Tip Length Configurable - Threaded Shank - P/L/B/C/E Configurable
Bill of material
SL-LPALSA6-P7.00-B5.0-C1-L0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
C 1mm Increment A Shape only
mm
Enter value for C
C 1mm Increment A Shape only
mm
cm
inch
ft
A
A Selection (degree) C Shape only
deg
E
E 1mm Increment C Shape only
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ML
mm
M
M (Coarse)
ALT1
Width Across Flats
SC
SC 1mm Increment
mm
ALT3
Wrench Hole
ALT2
Screwdriver Slot
ALT4
Thread Diameter
MC
ALT5
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models