Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SL-LPM__, SH-LPM__, SHD-LPM__, SL-LPU__, SH-LPU__, SHD-LPU__, SL-LPX__, SH-LPX__, SHD-LPX__, SL-LPDM__, SH-LPDM__, SHD-LPDM__, SL-LPDU__, SH-LPDU__, SHD-LPDU__, SL-LPDX__, SH-LPDX__, SHD-LPDX__ - Precision Cleaning Locating Pins - Shouldered - Tip Shape Selectable
Bill of material
SL-LPMSA6-P5.00-B2.0-R3-L6-T1.0
PN
Part Number
SHP
Shape
MSS
Mounting Shape Selection
ST
Surface Treatment
CO
Cleaning Options
MC
Material Code
S
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment A Shape C Shape only
mm
Enter value for R
R 1mm Increment A Shape C Shape only
mm
cm
inch
ft
G
G 1mm Increment B Shape only
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
C
mm
H
mm
W
(W)
0.0 mm
M1
M1 (Coarse)
0
LL
l
0 mm
ALT1
Width Across Flats
HC
HC 0.5mm Increment
mm
ALT2
Wrench Hole
ALT3
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models