Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LRAMW, SH-LRAMW, SHD-LRAMW - (Precision Cleaning) L-Shaped Angle Mounts - Two Center Holes
Bill of material
SL-LRAMW-SU-T5-A20-B20-L25-S8.5-M3-H8.5-MA3
PN
Part Number
SL-LRAMW-SU-T5-A20-B20-L25-S8.5-M3-H8.5-MA3
TYPE
Type
SL-LRAMW
TS
Type Selection
SL-LRAMW, SH-LRAMW, SHD-LRAMW
CM
Cleaning Method
MS
Material Symbol
T
T Selection
mm
A
A Selection
mm
B
B Selection
mm
L
L Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
ND3
DA 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models