Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-LSPASUA,SH-LSPASUA,SHD-LSPASUA,SL-LSPASUB,SH-LSPASUB,SHD-LSPASUB,SL-LSPASUC,SH-LSPASUC,SHD-LSPASUC - Precision Cleaning Support Pins - Tapped, TipShape Selectable
Bill of material
SL-LSPASUA10-L20.00-P4.00-B2.0-E0.5-A15
PN
Part Number
CO
Cleaning Options
SHP
Tip Shape Selection
D
mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment (Shape A only)
mm
Enter value for E
E 0.1mm Increment (Shape A only)
mm
cm
inch
ft
A
A Selection (degree) (Shape A only)
deg
R
R (Shape C)
0.0 mm
R1
mm
M1
M1 (Coarse)
W
mm
LL2
l2
mm
DD
mm
U
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models