Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-LSPBSUA,SH-LSPBSUA,SHD-LSPBSUA,SL-LSPBSUB,SH-LSPBSUB,SHD-LSPBSUB,SL-LSPBSUC,SH-LSPBSUC,SHD-LSPBSUC - Precision Cleaning Support Pins - Tapped, with Pilot, Tip Shape Selectable
Bill of material
SL-LSPBSUA12-L20.00-P4.00-B2.0-E0.5-A15
PN
Part Number
CO
Cleaning Options
SHP
Tip Shape Selection
D
mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
R
0.0 mm
DD
d
mm
M1
M1 (Coarse)
LL1
l1
mm
W
mm
LL2
l2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models