Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-MBWS, SH-MBWS, SHD-MBWS, SL-MBWAC, SH-MBWAC, SL-MBWA, SH-MBWA - (Precision Cleaning) Pulleys for Round Belts - Double, with Set Screw
Bill of material
SL-MBWS23-2.1-P5
PN
Part No.
TYPE
Type
SL-MBWS
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
AC
Accessories
Set Screw 2 Pcs.(SUS304)
CM
Cleaning Method
R
mm
PD
P.D.
mm
PS
Shaft Bore Specification, I.D. P (H7) 1mm Increment
mm
Enter value for PS
Shaft Bore Specification, I.D. P (H7) 1mm Increment
mm
cm
inch
ft
S
mm
D
mm
D1
mm
D2
mm
L
mm
LL
l
mm
B
mm
M
M (Coarse)
SS
Accessories: Set Screw
ARBD
Applicable Round Belt Diameter
mm
ALT1
Outer Diameter Cut
DC
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models