Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-MCPFSS, SH-MCPFSS, SHD-MCPFSS - Precision Cleaning Air Couplers - High Chemical Resistant Couplings - Plugs - Female Thread Type
Bill of material
SL-MCPFSS5
PN
Part No.
CO
Cleaning Options
NO
No.
5
T
T Thread Dia.
M5
L
18.5 mm
A
12.5 mm
E
5.0 mm
H
H Width Across Flats
8 mm
DD
d Inner Dia.
2.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models