Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-MFSSS,SH-MFSSS,SHD-MFSSS - (Precision Cleaning) Device Stands - Set Screw Type, Square Flange, Compact, with Hollow Posts
Bill of material
SL-MFSSS15-75
PN
Part No.
TYPE
Type
SL-MFSSS
CM
Cleaning Method
D
Dg6
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
mm
B
mm
F
mm
D1
mm
H
mm
T
mm
LL
l
mm
BB
b
mm
M
DD
(d)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    CRQST-T (USA) - push-in T-connector
    Aventics
    T-plug connector
    Metalwork
    Tee Threaded XR5
    Misumi
    FSBNM, MFSBN, KFSBN, MSFSBN, FSTNM, MFSTN, MSFSTN, KBFSBN, MSFSS - Device Stands - Compact - Bar Type
    Riegler
    Union tees
    Misumi
    UNTELS - Stainless Steel One-Touch Couplings - Union Tee
    Riegler
    Union tees
    Misumi
    HOATM, HOAT - Piping Parts for Aluminum Duct Hoses - T-Shaped
    Funken
    T-piece 90° - HoKa Branch outlet (T-piece) with sockets 90°
    Misumi
    KMLU, MMLU - Post Clamps - Vertical Taps - Pitch Configurable - Thin
Previews
3D
Dimension
2D
Download CAD models