Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-MREWS, SL-MREUA, SH-MREUA, SL-MREWA, SH-MREWA, SL-MREDA, SH-MREDA - (Precision Cleaning) Round Belt Accessories - Grooved Roller, Set Screw
Bill of material
SL-MREUA30-8-60-N4-F15-P10-A2
PN
Part Number
TYPE
Type
SL-MREUA
G
Groove Shape
MAT
Material
CM
Cleaning Method
D
mm
DD
d H9
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
N
N Groove No.
F
F 1mm Increment
mm
P
P Groove Pitch 1mm Increment
mm
A
A Belt Diameter
mm
L1
10 mm
DD1
d1
mm
D1
mm
M
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models