Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-MTSWK, SH-MTSWK, SHD-MTSWK, SL-MTSWLK, SH-MTSWLK, SHD-MTSWLK - Precision Cleaning Lead Screws - For Support Units
Bill of material
SL-MTSWK16-100-S2
PN
Part Number
THDS
Thread Selection
CO
Cleaning Options
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
F
mm
R
mm
B
mm
T
mm
Q
mm
A
mm
MP
MxPitch
E
mm
D2
D
mm
P
P Pitch
mm
ALT8
No Retaining Ring Groove on Support Side Shaft End
ALT9
No Machining on Support Side
ALT1
Flat Machining
FE
FE 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT2
Wrench Flats
SE
SE 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4ME
ME Coarse Tapping
ME
ME (Selection Range)
PALT4ME
ALT4ME Pitch
0.000 mm
ALT4MR
MR Coarse Tapping
MR
MR (Selection Range)
PALT4MR
ALT4MR Pitch
0.000 mm
ALT6
Square Chamfering
ZE
0 mm
WALT6
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KE
KE 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB1ALT7KE
b1 (KE)
mm
BB1ALT7
b1
0 mm
TT1ALT7KE
t1 (KE)
mm
TT1ALT7
t1
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models