Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-PACK-HNTTSS8,SH-PACK-HNTTSS8,SHD-PACK-HNTTSS8 - Precision Cleaning Pre-Assembly Fitting Nuts for 8 Series Aluminum Extrusions (100pcs. per package)
Bill of material
SL-PACK-HNTTSS8-8
PN
Part No.
SL-PACK-HNTTSS8-8
CO
Cleaning Options
M
8
A
9.8 mm
B
17.0 mm
E
6.0 mm
T
9.0 mm
L
17 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models