Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-PSSFGL, SH-PSSFGL - (Precision Cleaning) Linear Shaft - Both Ends Threaded, Thread Diameter Equal to Shaft Diameter, Precision
Bill of material
SL-PSSFGL10-25-B8-S8
PN
Part Number
TYPE
Type
SL-PSSFGL
CM
Cleaning Method
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
ALT9
Shaft End P Change to Fine Thread
PMC
0
PMS
0
ALT10
Shaft End Q Change to Fine Thread
QMC
0
QMS
0
M
Y
(Y) Max.
800 mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models