Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-PSSFGQ, SH-PSSFGQ - (Precision Cleaning) Linear Shaft - Threaded End, Thread Diameter Equal to Shaft Diameter, Precision
Bill of material
SL-PSSFGQ10-25-B8
PN
Part Number
TYPE
Type
SL-PSSFGQ
CM
Cleaning Method
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
Y
(Y) Max.
800 mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT7
Add Keyway
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT9
Change to Fine Thread
PMC
0
PMS
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models