Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGTF, SH-PSSGTF - (Precision Cleaning) Shafts - One Tapered End, One Tapped End
Bill of material
SL-PSSGTF16-50-J10-M4
PN
Part No.
TYPE
Type
SL-PSSGTF
CM
Cleaning Method
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
J
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT24
Tapered Tip Angle
AC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models