Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
SL-ROBAC, SH-ROBAC, SL-ROBACF, SH-ROBACF, SL-ROBAM, SH-ROBAM - (Precision Cleaning) Pulleys for Flat Belts - 25 to 100 mm Width
Bill of material
SL-ROBAC30-8-L25-H0.3
PN
Part Number
TYPE
Type
SL-ROBAC
TS
Type Selection
TYS
Type Selection
CM
Cleaning Method
D
mm
SHS
Shaft Hole Specification
DD
dH7
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H Crowned Type Only
mm
X
X V-Groove Straight Type 0.1mm Increment
mm
Y
Y V-Groove Straight Type 0.1mm Increment
mm
Z
Z V-Groove Straight Type 0.1mm Increment
mm
K
K Key Length
0 mm
M
LL
l
mm
F
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir