Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-ROBAWM, SH-ROBAWM - (Precision Cleaning) Pulleys for Flat Belts - 110 to 510 mm Width - Crosspiece Groove Straight
Bill of material
SL-ROBAWM40-12-L110-X7.0-Y5.0-Z4.0
PN
Part No.
TYPE
Type
SL-ROBAWM
CM
Cleaning Method
D
mm
SHS
Shaft Hole Selection
DD
dH9
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y
Y 0.1mm Increment
mm
Enter value for Y
Y 0.1mm Increment
mm
cm
inch
ft
Z
Z 0.1mm Increment
mm
Enter value for Z
Z 0.1mm Increment
mm
cm
inch
ft
K
K Key Length
0 mm
DD1
d1
mm
D1
mm
M
BB
bJS9
0 mm
TT
t
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models