Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SL-SCLBK,SH-SCLBK,SHD-SCLBK - (Precision Cleaning) Precision Pivot Pins - Lock Nut, with Extra Low Hex Socket Head - Standerd Nut
Bill of material
SL-SCLBK12-15
PN
Part No.
TYPE
Type
SL-SCLBK
AC
Accessories
Nut 1 pc.
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
L Dimension Tolerance
A
mm
T
mm
ALT2
Thread Diameter
MC
MC Selection
M
M (Coarse Thread)
ALT3
Thread Part Length
FC
FC 1 mm Increment
mm
F
mm
B
mm
E
mm
UU
u
mm
NN
(n)
1.5 mm
ALT4
Shoulder Diameter Cut
HC
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models