Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SCLGN, SH-SCLGN, SHD-SCLGN - (Precision Cleaning) Hinge Pins SPILIT Pin Type - L Dimension Specified Type
Bill of material
SL-SCLGN13-15.0
PN
Part Number
TYPE
Type
SL-SCLGN
MAT
Material
304 Stainless Steel
AC
Accessories
Split Pin 2 Pcs.
MATAC
Material of Accessories
304 Stainless Steel
CM
Cleaning Method
D
mm
DTOL
D Tolerance
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L1
mm
N
mm
DD
d
mm
ALT1
Split Pin Hole Position
NC
NC Selection
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP USA
    K1356 - Quarter-turn locks stainless steel with T-grip
    Fabory
    DIN 7993 A - Circular wire snap-rings for drills, form A
    Misumi
    FXAD - Hinge Pins for Conveyors
    Misumi
    CMG, CMGH, SCMG - Hinge Pins - Split Pin Type - L Dimension Standard Type
    SMC
    CD - Knuckle Pin/Clevis Pin
    SMC
    MGZR CD - Clevis Pin
    SMC
    MB CD-M/IY - Knuckle Joint Pin/Clevis Pin
Previews
3D
Dimension
2D
Download CAD models