Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SCLMSP,SH-SCLMSP - (Precision Cleaning) Lever Handle - Push Button
Bill of material
SL-SCLMSP4-16
PN
Part No.
TYPE
Type
SL-SCLMSP
STL
Surface Treatment of Lever
Buffed
MATS
Material of Spring
304 Stainless Steel-WPB
CM
Cleaning Method
M
LS
L Selection
mm
R
45 mm
H
33 mm
H1
35.5 mm
HH
(h)
30 mm
S
4 mm
D
13 mm
DD
d
10 mm
NT
No.of Teeth
16
B
3 mm
MLF
Max. Load Fmax.
N
MTF
Max. Tightening Force Pmax.
kN
MASS
Reference Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models