Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETN, SH-SETN, SHD-SETN - (Precision Cleaning) Circular Post - One End Threaded, Wrench Flats, Configurable Length, Selectable Thread Size
Bill of material
SL-SETN10-20-SC0-M3
PN
Part Number
TYPE
Type
SL-SETN
CM
Cleaning Method
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
W
mm
LL1
l1
mm
ALT3
L Dimension Tolerance Change
ALT2
L Dimension Accuracy Change
ALT1
Male Thread Length
MLC
MLC 0.1mm Increment
mm
MC
mm
GG
g
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models