Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETS, SH-SETS, SHD-SETS - (Precision Cleaning) Circular Post - Tapped Both Ends, Standard Wrench Flats, Configurable Length -L Dimension Configurable Thread Dia. Configurable, Wrench Flats-
Bill of material
SL-SETS10-20-SC0-M3-N3
PN
Part Number
TYPE
Type
SL-SETS
CM
Cleaning Method
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
W
mm
LL1
l1
mm
ALT1
L Dimension Tolerance Change
ALT6
L Dimension Accuracy Change
ALT4
Left End Change The Effective Tap Depth
ALT5
Right End Change The Effective Tap Depth
ALT2
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models