Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SFEPN, SH-SFEPN, SHD-SFEPN, SL-HFEPN, SH-HFEPN - Precision Cleaning Feed Pins - Shouldered - Threaded
Bill of material
SL-SFEPN5-P3.00-L0-B2.0-E0.5
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
H
mm
M
M (Coarse)
ALT1
Screwdriver Groove
ALT2
Relief
ALT3
Width Across Flats
SC
SC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models