Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SFKKS, SH-SFKKS, SHD-SFKKS, SL-SPKKS, SH-SPKKS, SHD-SPKKS, SL-STKKS, SH-STKKS, SHD-STKKS, SL-SXKKS, SH-SXKKS, SHD-SXKKS - Precision Cleaning Small Diameter Locating Pins - High Hardness Stainless Steel - Straight
Bill of material
SL-SFKKS-D1.00-L3.0
PN
Part Number
TSS
Tip Shape Selection
CO
Cleaning Options
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E
E (Taper Only) 0.5mm Increment
mm
R
0.0 mm
ALT1
Insertion Guide
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models