Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SL-SFPBD, SH-SFPBD, SDH-SFPBD, SL-HFPBD, SH-HFPBD, SL-SFPBPD, SH-SFPBPD, SDH-SFPBPD, SL-HFPBPD, SH-HFPBPD, SL-SFPDG, SH-SFPDG, SDH-SFPDG, SL-HFPDG, SH-HFPDG - Precision Cleaning Locating Pins - Large Head Tapered - Standard - P, L, B Configurable - Diamond Type
Bill of material
SL-SFPBD6-P6.50-L5-B1
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
BS
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
MM
m
mm
LL
l
mm
W
(W)
mm
ALT1
Tapping
MH
MH (Coarse)
0
LL2
l2
0 mm
ALT4
Long Tapping
M
M (Coarse)
0
ALT2
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT3
Spherical Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models