Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SFPBTA, SH-SFPBTA, SHD-SFPBTA, SL-SFPBTD, SH-SFPBTD, SHD-SFPBTD, SL-HFPBTA, SH-HFPBTA, SL-HFPBTD, SH-HFPBTD - Precision Cleaning Locating Pins - Large Head, Tapered - Tapped - P, L, B Configurable
Bill of material
SL-SFPBTA10T-P11.00-L6-B3.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
BS
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
W
(W)
0.0 mm
M
M Coarse
LL
l
mm
ALT1
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT2
Spherical Tip
ALT3
Hex Socket Machining
E
0.0 mm
S
0 mm
ALT4
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models