Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SFPCHNA, SH-SFPCHNA, SHD-SFPCHNA, SL-HFPCHNA, SH-HFPCHNA - Precision Cleaning Locating Pins - Large Head, Bullet Nose, Compact - Threaded
Bill of material
SL-SFPCHNA5-P5.50-L3-B1.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R1
mm
M
M (Coarse)
ALT1
Screwdriver Slot
ALT2
Spherical Tip
ALT3
Tip Lenght
TC
TC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models