Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SFPDSC, SH-SFPDSC, SHD-SFPDSC, SL-SFPDSPC, SH-SFPDSPC, SHD-SFPDSPC - Precision Cleaning Locating Pins - Small Flat Head - Press Fit - P, L, B Configurable
Bill of material
SL-SFPDSC6-P2.00-L5-B4.0
PN
Part Number
CO
Cleaning Options
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
LL
l
mm
C
mm
ALT1
Spherical Tip
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models