Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-SFPHS__, SH-SFPHS__, SHD-SFPHS__, SL-SPPHS__, SH-SPPHS__, SHD-SPPHS__, SL-STPHS__, SH-STPHS__, SHD-STPHS__, SL-SXPHS__, SH-SXPHS__, SHD-SXPHS__ - Precision Cleaning Small Diameter Locating Pins -Small Head- L Dimension Configurable and Tolerance Selectable
Bill of material
SL-SPPHSPP-D0.51-L3.0-P0.50-B1.5
PN
Part Number
SHP
Insertion Guide Shape
CO
Cleaning Options
DTOL
D Tolerance
mm
PTOL
P Tolerance
mm
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
mm
ALT1
Insertion Guide
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models