Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SFPJAT, SH-SFPJAT, SHD-SFPJAT, SL-SFPJDT, SH-SFPJDT, SHD-SFPJDT, SL-HFPJAT, SH-HFPJAT - Precision Cleaning Locating Pins - Shouldered - Tapered, Shoulder Thickness Configurable - Standard
Bill of material
SL-SFPJAT6-P4.00-L5-B2.0-T1.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
H
mm
C
mm
MM
m
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
HC
HC 0.5mm Increment
mm
ALT2
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT3
Spherical Tip
ALT4
Shoulder Thickness Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models