Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SFPNA, SH-SFPNA, SHD-SFPNA, SL-HFPNA, SH-HFPNA, SL-SFPND, SH-SFPND, SHD-SFPND, SL-HFPND, SH-HFPND - Precision Cleaning Locating Pins - Large Head, Tapered - Threaded - P, L, B Configurable
Bill of material
SL-SFPNA6-P6.50-L0-B1.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
mm
M
M (Coarse)
MM
m
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT2
Wrench Hole Machining
Q
0.0 mm
ALT3
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models