Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SFPQNA, SH-SFPQNA, SHD-SFPQNA, SL-HFPQNA, SH-HFPQNA, SL-SFPQND, SH-SFPQND, SHD-SFPQND - Precision Cleaning Locating - Pins Spherical Large Head - Threaded - P, L, B Configurable
Bill of material
SL-SFPQNA6-P6.50-L0-B2.0
PN
Part Number
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01 mm Increment
mm
Enter value for P
P 0.01 mm Increment
mm
cm
inch
ft
L
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
ML
mm
W
(W)
0.0 mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q1
Q
0.0 mm
ALT3
Wrench Flats Alteration
SC
SC 1 mm Increment
mm
ALT4
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models