Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SFPQSA, SH-SFPQSA, SHD-SFPQSA, SL-HFPQSA, SH-HFPQSA, SL-SFPQSPA, SH-SFPQSPA, SHD-SFPQSPA, SL-HFPQSPA, SH-HFPQSPA, SL-SFPQSD, SH-SFPQSD, SHD-SFPQSD, SL-SFPQSPD, SH-SFPQSPD, SHD-SFPQSPD - Precision Cleaning Locating Pins - Spherical Small Head - Press Fit - P, L, B Configurable
Bill of material
SL-SFPQSA6-P2.00-L5-B2.0
PN
Part Number
SHP
Shape
DTOL
D Tolerance
ST
Surface Treatment
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
LL
l
mm
W
(W)
0.0 mm
ALT1
Spherical Tip
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models