Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SFPQSTA, SH-SFPQSTA, SHD-SFPQSTA, SL-SFPQSTD, SH-SFPQSTD, SHD-SFPQSTD - Precision Cleaning Locating Pins - Spherical Small Head -Tapped- P, L, B Configurable
Bill of material
SL-SFPQSTA10T-P7.00-L8-B3.0
PN
Part Number
SHP
Shape
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M (Coarse)
LL
l
mm
W
(W)
0.0 mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models