Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SFPUA, SH-SFPUA, SHD-SFPUA, SL-SFPUD, SH-SFPUD, SHD-SFPUD - Precision Cleaning Locating Pins - Shouldered - Tapered, Tapped - P, L, B Configurable
Bill of material
SL-SFPUA10-P7.00-L10-B2.0
PN
Part Number
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
H
mm
W
(W)
0.0 mm
LL
l
mm
M
M (Coarse)
ALT1
Wrench Flats Alteration
HC
HC 0.5mm Increment
mm
ALT2
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT3
Spherical Tip
ALT4
Hex Socket Machining
E
0.0 mm
S
0 mm
ALT5
Wrench Hole Machining
Q1
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models