Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SFSKKS, SH-SFSKKS, SHD-SFSKKS, SL-SPSKKS, SH-SPSKKS, SHD-SPSKKS, SL-STSKKS, SH-STSKKS, SHD-STSKKS, SL-SXSKKS, SH-SXSKKS, SHD-SXSKKS - Precision Cleaning Small Diameter Locating Pins - High Hardness Stainless Steel - Small Head
Bill of material
SL-SFSKKS-D0.51-L3.0-P0.50-B1.50
PN
Part Number
TSS
Tip Shape
CO
Cleaning Options
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
0.0 mm
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models