Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
SL-SHCCG, SH-SHCCG, SHD-SHCCG - (Precision Cleaning) Hinge Pins Retaining Ring Type With Flange - L Dimension Specified Type
Bill of material
SL-SHCCG12-10.0
PN
Part Number
TYPE
Type
SL-SHCCG
MAT
Material
SUS304
AC
Accessories
Retaining Ring 1 pc.
MATAC
Material of Accessories
SUS304
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M
mm
MTOL
M Tolerance
mm
N
mm
UU
u
mm
NN
(n)
1.5 mm
DD
d
mm
DDTOL
d Tolerance
mm
T
mm
H
mm
RRS
Shape of Attached Retaining Ring
RRN
JIS Nominal of Attached Retaining Ring
ALT1
Retaining Ring Groove Position
NC
NC 0.1mm Increment
mm
ALT2
Shoulder Thickness
TC
TC 0.5mm Increment
mm
ALT3
Shoulder Diameter Cut
ALT4
Shoulder Diameter
TBH
TBH 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models