Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SHNTLS5, SH-SHNTLS5, SHD-SHNTLS5 - Precision Cleaning Long Nuts - Hole Position Specified Type
Bill of material
SL-SHNTLS5-50-M3-XA5
PN
Part Number
CO
Cleaning Options
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
M Selection
NOH
Number of Holes
XA
XA 1mm Increment
mm
Enter value for XA
XA 1mm Increment
mm
cm
inch
ft
XB
XB 1mm Increment
mm
XC
XC 1mm Increment
mm
XD
XD 1mm Increment
mm
XE
XE 1mm Increment
mm
A
mm
B
10.0 mm
E
3.5 mm
T
4.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models