Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-SJPDTS, SH-SJPDTS, SHD-SJPDTS, SL-SJPDTD, SH-SJPDTD, SHD-SJPDTD - Precision Cleaning Locating Pins - Large / Small Head, Tapered - Set Screw - Set Screw Flat Shape
Bill of material
SL-SJPDTS10-P5.00-L15-B5.0-G3-A2.0
PN
Part Number
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
FP
Flat Position
HH
h
mm
C
mm
MM
m
mm
W
(W)
0.0 mm
ALT1
Length of Tapered Point
TC
TC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models