Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SJPNG_, SH-SJPNG_, SHD-SJPNG_ - Precision Cleaning Screw - In Locating Pins - Full Threaded
Bill of material
SL-SJPNGA6-P6.5-B1-R4
PN
Part Number
CO
Cleaning Options
TSS
Tip Shape Selection
M
M (Coarse)
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment A Shape C Shape only
mm
Enter value for R
R 1mm Increment A Shape C Shape only
mm
cm
inch
ft
G
G 1mm Increment B Shape only
mm
ALT1
Wrench Flats
SC
SC 1mm Increments
mm
ALT2
Wrench Hole (Dia. 3.5)
ALT3
Hex Socket Machining
S
S Specifiable Range
mm
E
0.0 mm
AA
(a)
mm
BB
(b)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models