Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SL-SKFFA__, SH-SKFFA__, SHD-SKFFA__ - Precision Cleaning Locating Pins - Large Flat Head - D and P Selectable Tolerance - Press Fit
Bill of material
SL-SKFFAMS6-P6.50-L5-B2.0
PN
Part Number
CO
Cleaning Options
TSD
D Tolerance Selection
TSP
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
ALT1
Insertion Guide Machining
ALT2
Air Vent
ALT3
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models