Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SKFFNA__, SH-SKFFNA__, SHD-SKFFNA__ - Precision Cleaning Locating Pins - Large Flat Head - D and P Selectable Tolerance - Threaded
Bill of material
SL-SKFFNAMS6-P6.50-L0-B4.0
PN
Part Number
CO
Cleaning Options
TSD
D Tolerance Selection
TSP
P Tolerance Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
M
M (Coarse)
ALT1
C Chamfered Size
ALT2
Wrench Hole Machining
Q
0.0 mm
ALT3
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models