Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SKFSA__, SH-SKFSA__, SHD-SKFSA__, SL-SKFSD__, SH-SKFSD__, SHD-SKFSD__, SL-HKFSA__, SH-HKFSA__, SL-HKFSD__, SH-HKFSD__ - Precision Cleaning Locating Pins - Small Head with Tapered Type - Taper Angle Specified, DP Tolerance Selectable - Standard Type
Bill of material
SL-SKFSAMM6-P2.00-L5-B2.0-E0.5-A15
PN
Part No.
SHP
Shape
ST
Surface Treatment
CO
Cleaning Options
DCS
D Class Selection
TSD
D Tolerance Selection
D
mm
DTOL
D Tolerance
mm
PCS
P Class Selection
TSP
P Tolerance Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
C
mm
W
mm
ALT1
Guide Part Machining
ALT2
Radius
ALT3
Air Vent
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models