Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBH, SH-SLSBH, SHD-SLSBH - (Precision Cleaning) Hex Posts - One End Tapped and One End Threaded, Configurable Length and Thread Length
Bill of material
SL-SLSBH13-30-F10-M4-N4
PN
Part Number
TYPE
Type
SL-SLSBH
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
C
(C)
mm
A
mm
ALT1
L Dimension Tolerance
ALT2
Undercut
ALT3
Right End Change The Effective Tap Depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models