Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBJF, SH-SLSBJF, SHD-SLSBJF - (Precision Cleaning) Hex Post - Stepped, Tapped Both Ends, Configurable Length, Selectable Thread Size -Pilot Configurable-
Bill of material
SL-SLSBJF19-40-M5-N5-G2-H2
PN
Part Number
TYPE
Type
SL-SLSBJF
CM
Cleaning Method
B
mm
L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
ALT8
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
ALT9
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
P
mm
V
mm
W
mm
C
(C)
mm
ALT1
L Dimension Tolerance
ALT10
L Dimension Accuracy Change
ALT6
Left End Change The Effective Tap Depth
ALT7
Right End Change The Effective Tap Depth
ALT2
No machining for P pilot at M thread end
ALT3
No machining for V pilot at N thread end
ALT4
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT5
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models