Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SMASAA, SH-SMASAA, SHD-SMASAA, SL-HMASAA, SH-HMASAA, SL-SMATAA, SH-SMATAA, SHD-SMATAA, SL-HMATAA, SH-HMATA, SL-SMASAB, SH-SMASAB, SHD-SMASAB, SL-HMASAB, SH-HMASAB, SL-SMATAB, SH-SMATAB, SHD-SMATAB, SL-HMATAB, SH-HMATAB - Precision Cleaning Locating Pins - Flange Mounting
Bill of material
SL-SMASAA8-P6.00-B3.0-T7.0
PN
Part Number
TS
Type Selection
ST
Surface Treatment
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
F
mm
H
mm
G
mm
PCD
P.C.D
mm
DD
d
mm
DD1
d1
mm
HH
h
mm
MM
m
mm
R
mm
W
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models