Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-SPPSS__, SH-SPPSS__, SHD-SPPSS__ - Precision Cleaning Small Diameter Locating Pins - Shoulder - Standard Type
Bill of material
SL-SPPSSPP2-L4.0-P1.00-B1.5-H2.10-T1.0
PN
Part No.
CO
Precision Cleaning
D
mm
DTOLSEL
D Tolerance Selection
mm
PTOLSEL
P Tolerance Selection
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H
H 0.01mm Increment
mm
Enter value for H
H 0.01mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models