Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SPSZS, SH-SPSZS, SHD-SPSZS - Precision Cleaning Small Diameter Locating Pins With Washer Type Sphere Tolerance Fixed
Bill of material
SL-SPSZS-P1.0-L13.0-T3
PN
Part No.
CO
Cleaning Options
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
H
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models